IESNA:LM-63-2002
[TEST]P952568
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32545
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4475.2 4812.7 5175 5539.1 5818.1 5989 6092.9 6151.3 6215.7 6290.4
6386.5 6517.1 6693.1 6900.9 7153.3 7578.3 8220.6 9072.4 10124.2 11439.6
13163.8 15142.9 17250 19166.5 20324.8 19736.6 18559.4 16982.1 15087.1 12828.9
9972.2 7125 4663.3 2710.7 1192.6 369.2 0
4475.2 4830.9 5238.7 5642.8 5940.7 6121.9 6207.6 6228.7 6242.6 6255
6274.9 6317.5 6395.5 6493.4 6654.6 6991.7 7582.6 8439.4 9555.6 10886.5
12480.5 14315.5 16432.6 18721.4 21016.2 21625.8 20332.5 18668.5 16921.3 14933.8
12150.7 9158.6 6374.2 3880.4 1813.4 577.9 0
4475.2 4849.2 5302.6 5746.3 6063.4 6254.7 6322.1 6306.2 6269.8 6219.6
6163.3 6117.8 6098 6086 6156.1 6405.1 6944.7 7806.4 8986.8 10333.2
11797.3 13488.3 15615.2 18276.1 21707.7 23515 22105.6 20354.9 18755.7 17038.8
14329.3 11192.3 8084.9 5050.2 2434.2 786.5 0
4475.2 4875.2 5365.8 5839.6 6172.7 6353.6 6384.1 6307.4 6188.2 6050.6
5906.7 5777.9 5679.7 5612.7 5662.9 5956.9 6611.3 7614.4 8902.2 10316
11800.3 13404.7 15289.1 17622 20895.5 23423.5 22456.5 20519.4 18829.2 17091.7
14524.9 11472.3 8432.8 5438.8 2764.8 970.9 0
4475.2 4901.1 5429.2 5932.8 6282.1 6452.1 6446.3 6308.4 6106.6 5881.7
5650.2 5438.3 5261.4 5139.5 5169.9 5508.7 6278 7422.4 8817.3 10298.8
11803.2 13320.9 14963 16968 20083.2 23331.8 22807.1 20683.7 18902.9 17144.4
14720.5 11752.2 8780.8 5827.6 3095.4 1155.4 0
4475.2 4916.6 5463.5 5989 6348.4 6500.2 6448 6238.9 5953.1 5655.8
5375.9 5134.3 4944.7 4841.9 4963.1 5495.3 6513.3 7935.5 9639.4 11484.8
13331.5 15146.5 16994.8 19019.7 22024.7 25110.3 25067.4 23038.8 21009 18792.1
16002.4 12726.7 9516.8 6334.2 3511.7 1363.5 0
4475.2 4932 5497.9 6045.2 6414.4 6548.3 6449.7 6169.3 5799.6 5430
5101.7 4830.4 4628.1 4544.3 4756.5 5481.9 6748.5 8448.6 10461.6 12670.4
14859.9 16972.2 19026.5 21071.3 23966.3 26889.1 27327.9 25393.7 23114.9 20439.9
17284.4 13701.3 10252.5 6840.8 3927.8 1571.6 0
4475.2 4939.7 5518.6 6075.5 6443.9 6564.5 6432.6 6105.6 5687.8 5290.2
4954.7 4685.8 4493.9 4439 4732 5594.2 7021.6 8945.3 11277.7 13865.1
16436.9 18923.3 21352.6 23705.9 26787.1 29572.8 29930.2 28007.2 25364 22124.3
18470.1 14542.2 10694.2 7025 4032.3 1580.6 0
4475.2 4947.5 5539.6 6105.8 6473.3 6580.6 6415.4 6041.7 5576 5150.5
4808 4541.3 4359.8 4333.5 4707.4 5706.5 7294.6 9441.9 12093.9 15059.6
18013.9 20874.3 23678.6 26340.4 29607.9 32256.4 32532.4 30620.7 27612.9 23808.6
19655.9 15383.3 11135.7 7209.1 4136.9 1589.3 0
4475.2 4944 5555.4 6120.4 6484.4 6582.3 6395.1 5996.7 5507.3 5074.5
4736.2 4473.5 4296.6 4288 4703.6 5764.9 7430.6 9733.5 12589.3 15761.1
18967.3 22017.2 25037.9 28025.9 31429.6 33940.2 33966 31743.8 28237.1 23871.8
19338.2 14837.3 10257.3 6518.8 3584 1334.3 0
4475.2 4947.5 5539.6 6105.8 6473.3 6580.6 6415.4 6041.7 5576 5150.5
4808 4541.3 4359.8 4333.5 4707.4 5706.5 7294.6 9441.9 12093.9 15059.6
18013.9 20874.3 23678.6 26340.4 29607.9 32256.4 32532.4 30620.7 27612.9 23808.6
19655.9 15383.3 11135.7 7209.1 4136.9 1589.3 0
4475.2 4939.7 5518.6 6075.5 6443.9 6564.5 6432.6 6105.6 5687.8 5290.2
4954.7 4685.8 4493.9 4439 4732 5594.2 7021.6 8945.3 11277.7 13865.1
16436.9 18923.3 21352.6 23705.9 26787.1 29572.8 29930.2 28007.2 25364 22124.3
18470.1 14542.2 10694.2 7025 4032.3 1580.6 0
4475.2 4932 5497.9 6045.2 6414.4 6548.3 6449.7 6169.3 5799.6 5430
5101.7 4830.4 4628.1 4544.3 4756.5 5481.9 6748.5 8448.6 10461.6 12670.4
14859.9 16972.2 19026.5 21071.3 23966.3 26889.1 27327.9 25393.7 23114.9 20439.9
17284.4 13701.3 10252.5 6840.8 3927.8 1571.6 0
4475.2 4916.6 5463.5 5989 6348.4 6500.2 6448 6238.9 5953.1 5655.8
5375.9 5134.3 4944.7 4841.9 4963.1 5495.3 6513.3 7935.5 9639.4 11484.8
13331.5 15146.5 16994.8 19019.7 22024.7 25110.3 25067.4 23038.8 21009 18792.1
16002.4 12726.7 9516.8 6334.2 3511.7 1363.5 0
4475.2 4901.1 5429.2 5932.8 6282.1 6452.1 6446.3 6308.4 6106.6 5881.7
5650.2 5438.3 5261.4 5139.5 5169.9 5508.7 6278 7422.4 8817.3 10298.8
11803.2 13320.9 14963 16968 20083.2 23331.8 22807.1 20683.7 18902.9 17144.4
14720.5 11752.2 8780.8 5827.6 3095.4 1155.4 0
4475.2 4875.2 5365.8 5839.6 6172.7 6353.6 6384.1 6307.4 6188.2 6050.6
5906.7 5777.9 5679.7 5612.7 5662.9 5956.9 6611.3 7614.4 8902.2 10316
11800.3 13404.7 15289.1 17622 20895.5 23423.5 22456.5 20519.4 18829.2 17091.7
14524.9 11472.3 8432.8 5438.8 2764.8 970.9 0
4475.2 4849.2 5302.6 5746.3 6063.4 6254.7 6322.1 6306.2 6269.8 6219.6
6163.3 6117.8 6098 6086 6156.1 6405.1 6944.7 7806.4 8986.8 10333.2
11797.3 13488.3 15615.2 18276.1 21707.7 23515 22105.6 20354.9 18755.7 17038.8
14329.3 11192.3 8084.9 5050.2 2434.2 786.5 0
4475.2 4830.9 5238.7 5642.8 5940.7 6121.9 6207.6 6228.7 6242.6 6255
6274.9 6317.5 6395.5 6493.4 6654.6 6991.7 7582.6 8439.4 9555.6 10886.5
12480.5 14315.5 16432.6 18721.4 21016.2 21625.8 20332.5 18668.5 16921.3 14933.8
12150.7 9158.6 6374.2 3880.4 1813.4 577.9 0
4475.2 4812.7 5175 5539.1 5818.1 5989 6092.9 6151.3 6215.7 6290.4
6386.5 6517.1 6693.1 6900.9 7153.3 7578.3 8220.6 9072.4 10124.2 11439.6
13163.8 15142.9 17250 19166.5 20324.8 19736.6 18559.4 16982.1 15087.1 12828.9
9972.2 7125 4663.3 2710.7 1192.6 369.2 0
4475.2 4775.7 5093.4 5404.4 5647.9 5802 5898 5953.6 6010.3 6080.5
6180.8 6320.9 6503.5 6713.2 6973.7 7349.2 7886.8 8590.5 9474.2 10524.8
11784.6 13108 14281.2 15112.7 15320.5 14445.5 13207.6 11734.3 10126.8 8384.1
6386.4 4469.9 2879.9 1666.8 749.8 245.6 0
4475.2 4738.8 5011.9 5270 5477.8 5615.1 5703.1 5756 5804.7 5870.5
5975.3 6124.7 6314.1 6525.6 6793.9 7120.2 7552.9 8108.6 8824.2 9609.9
10405.3 11073 11312.5 11058.9 10316 9154.4 7855.7 6486.5 5166.4 3939.4
2800.5 1814.8 1096.5 623 307 121.9 0
4475.2 4699.5 4930.5 5145.6 5313.4 5429 5501.1 5535.6 5562.6 5599
5664.9 5768 5901.4 6040.7 6199.4 6377.1 6602.7 6897.9 7286.4 7700.3
8084.2 8333.6 8278.6 7891.9 7172.2 6199 5206.1 4233.4 3333.2 2548.3
1849.5 1253.3 807.5 496.6 265.5 110.1 0
4475.2 4660.3 4849.2 5021.3 5149.2 5242.8 5299.2 5315.3 5320.5 5327.3
5354.5 5411.1 5488.8 5555.7 5604.8 5634 5652.4 5687.3 5748.6 5790.7
5763.2 5594 5244.6 4725.1 4028.4 3243.6 2556.7 1980.4 1500 1157.1
898.5 691.7 518.6 370.6 224.1 98.2 0
4475.2 4620.8 4767.3 4900.2 5002.2 5069.4 5099.4 5083.5 5039.5 4985.6
4932.4 4896.8 4880.2 4859.5 4820.7 4754.3 4662.7 4568.3 4480.5 4408.1
4329.1 4195.6 3974.5 3662.6 3257.7 2773.1 2337 1918 1517.9 1210.9
947.2 724.9 532.4 373 222.9 97 0
4475.2 4581.3 4685.6 4779.2 4855.1 4896 4899.7 4851.6 4758.6 4643.9
4510.4 4382.5 4271.2 4163 4037 3874.5 3673.3 3449.7 3212.7 3025.5
2895 2797.4 2704.4 2600 2487 2302.5 2117.4 1855.5 1535.6 1264.8
996 758.2 546.1 375.7 221.5 95.8 0
4475.2 4543.6 4609.2 4672.5 4729 4753.2 4734.5 4653 4512.3 4347.3
4163 3994.6 3853.7 3732.3 3613 3472.5 3304.9 3119.9 2923.5 2768.1
2664.9 2596.9 2547.6 2489.2 2399.9 2244.6 2090.1 1870.8 1606.3 1365.1
1108.3 867.2 638.5 443.7 271.3 116.1 0
4475.2 4505.8 4532.7 4565.9 4602.6 4610.5 4569.3 4454.3 4266.1 4050.7
3815.8 3606.6 3436.3 3301.5 3189 3070.5 2936.5 2790.2 2634.3 2510.7
2434.8 2396.5 2390.8 2378.4 2312.8 2186.9 2062.8 1885.9 1676.9 1465.2
1220.6 976.3 730.7 511.7 321.1 136.5 0
4475.2 4469.2 4460.6 4467.5 4481.2 4482.9 4428 4288 4072.5 3830.4
3590 3401.1 3263.7 3162.4 3073.1 2969.2 2844.7 2705.6 2548.4 2399.9
2289.1 2229 2235 2241 2222.2 2175.8 2064.2 1882.1 1676.9 1482
1298.3 1104.2 883.5 642.3 418.2 176.9 0
4475.2 4428.5 4389.4 4375.3 4382.1 4390.7 4354.1 4242.5 4060.5 3853.9
3653.5 3478.3 3324.3 3189.3 3061.9 2928.3 2782 2626.6 2472 2334.1
2212.7 2122.2 2074.1 2045.3 2018.1 1986.5 1919.9 1801.1 1650.3 1482.4
1291.7 1100.8 883 649.5 427.6 188.9 0
4475.2 4395.5 4327.2 4292.5 4294.9 4319.3 4320 4255.1 4118.9 3940.3
3753.1 3574.5 3400.5 3234.5 3074.3 2914.6 2750.9 2585.4 2431.8 2300.5
2182.8 2092.7 2027.4 1977.3 1930 1876.3 1802.8 1703.5 1580.9 1434.8
1255.2 1071.4 858.5 637.5 414.7 183.7 0
4475.2 4362.7 4264.9 4209.9 4207.7 4248.2 4286 4267.4 4177.3 4026.7
3852.7 3670.7 3477.1 3279.7 3086.8 2900.8 2719.8 2544.1 2391.8 2266.8
2153.1 2063.3 1980.9 1909.3 1841.8 1766.2 1685.5 1606 1511.5 1387.2
1218.4 1042 833.7 625.4 401.8 178.6 0
4475.2 4333 4212.6 4141.2 4139 4202.5 4292.2 4342.3 4307.3 4175
3986.1 3780.4 3568.2 3352.3 3142.3 2940.7 2748.5 2567.5 2411.4 2285.3
2182 2106.8 2042.5 1975.6 1900 1803.1 1699.8 1601.5 1496.1 1364.5
1196.8 1020.1 815.4 612.4 387.2 175.8 0
4475.2 4303.5 4160.6 4072.5 4070.3 4157.2 4298.3 4417.2 4437.4 4323.8
4119.7 3890 3659.2 3425.1 3197.6 2980.3 2777.2 2591 2431.3 2303.7
2211 2150 2104 2041.8 1958 1840.1 1713.8 1597.1 1480.6 1342.1
1175 998.1 796.8 599.3 372.6 173.1 0
4475.2 4277.6 4114.6 4014.6 4007.9 4108.1 4285.6 4457 4520.7 4432.1
4226.4 3975.5 3730.1 3493.1 3264.9 3047.5 2842.1 2652.5 2489.7 2360.9
2264.9 2199.5 2157.2 2104.3 2029.8 1923.7 1803.5 1679.8 1553.4 1399.4
1217.5 1032.8 825.7 596.9 360.3 172.6 0
4475.2 4251.6 4068.6 3956.6 3945.4 4059.3 4272.9 4496.7 4604 4540.5
4333 4061 3801.2 3561.3 3332.4 3114.8 2907 2714.2 2548.1 2417.9
2318.7 2248.8 2210.5 2166.9 2101.6 2007.5 1893.3 1762.8 1626.3 1456.6
1260.1 1067.3 854.3 594.5 347.7 172.1 0
4475.2 4225.5 4026.8 3905.4 3887.9 3999.7 4221.2 4455 4584.8 4552.2
4372.9 4105.3 3837.3 3601.3 3380.5 3174.2 2975.4 2788 2624.7 2493.5
2386.3 2311.8 2265.8 2221.5 2157.1 2066.7 1950 1816.5 1672.6 1498.5
1298.1 1099.9 881.8 584.9 321.1 151.8 0
4475.2 4199.6 3984.9 3854.4 3830.4 3940.3 4169.5 4413.4 4565.4 4563.7
4412.5 4149.8 3873.3 3641.5 3428.5 3233.6 3043.9 2861.8 2701.3 2569
2454 2375 2320.9 2276.2 2212.7 2126 2006.6 1870.1 1719 1540.4
1336 1132.5 909.3 575.3 294.5 131.4 0
4475.2 4179.5 3952.8 3816.1 3784.7 3881.9 4086.4 4303.3 4439.5 4443.4
4314 4079.6 3819.9 3592.4 3393.5 3217.5 3047.8 2881.6 2729.6 2601.7
2495.9 2424.6 2373.4 2329.3 2265.9 2174.8 2049.6 1907.2 1752.5 1573.2
1365.9 1164 933.2 626.1 342.1 151.3 0
4475.2 4159.2 3920.5 3778 3738.9 3823.5 4003.3 4193.2 4313.8 4323.2
4215.6 4009.5 3766.3 3543.1 3358.6 3201.3 3051.6 2901.3 2757.9 2634.3
2537.8 2474.2 2426.2 2382.2 2319.2 2223.5 2092.5 1944.3 1786 1606
1395.8 1195.2 956.9 676.9 389.8 171.4 0
4475.2 4142.9 3898 3751.2 3709 3784.9 3944.6 4106.7 4207.7 4214
4118.4 3934.1 3712.4 3500 3318.8 3164.8 3020.5 2875.1 2734.2 2617.8
2536.8 2483.2 2438.5 2394.7 2332.9 2236.8 2106.1 1957.5 1798.7 1621.1
1411.6 1210 976.4 710.3 431 188 0
4475.2 4126.6 3875.5 3724.4 3678.7 3746.2 3885.8 4020.1 4101.7 4104.6
4021.5 3858.7 3658.1 3456.9 3279.1 3128 2989.4 2849 2710.7 2601.3
2536.1 2492.1 2450.9 2407.3 2346.7 2250 2119.5 1970.6 1811.4 1636.2
1427.4 1224.8 996 743.6 472.3 204.7 0
4475.2 4113.9 3859.6 3706.1 3661.4 3726.8 3858.9 3980.3 4050.7 4050.9
3974.8 3827.5 3642.2 3446.4 3263.2 3099 2947.2 2796.6 2650.8 2548.1
2493.5 2457.4 2420.7 2376.7 2316.8 2223 2093.5 1946.7 1792 1620.1
1419.5 1213.8 991.2 741.5 468.8 200.6 0
4475.2 4101.2 3843.6 3687.8 3644.1 3707.6 3832.1 3940.3 3999.5 3997
3928.3 3796 3626 3435.9 3247.4 3070.1 2905.3 2744.2 2591 2494.9
2450.9 2422.7 2390.4 2346.1 2287.1 2196.1 2067.6 1923 1772.6 1603.9
1411.6 1202.4 986.6 739.3 465.4 196.1 0
4475.2 4089.5 3831.4 3676.9 3634.8 3699.7 3821.8 3927.2 3983.2 3978.9
3911.3 3788.3 3626 3437.3 3243.9 3054.9 2876.8 2702.8 2542.4 2449.9
2409.3 2385.5 2357.8 2313.9 2253.8 2161 2033.6 1891.4 1742.3 1575.1
1387.4 1178.1 953.8 711.6 443.7 185.1 0
4475.2 4077.7 3819.2 3666 3625.5 3691.8 3811.5 3914 3966.9 3960.9
3894.4 3780.6 3626 3438.8 3240.5 3039.6 2848.6 2661.4 2493.8 2405
2367.8 2348.4 2325.2 2281.4 2220.4 2126 1999.8 1859.8 1712.1 1546.4
1363.2 1153.7 920.8 683.8 422.1 173.8 0
4475.2 4063.1 3807.2 3657.8 3621.7 3690.4 3810.6 3912 3961.8 3953.2
3884.5 3778 3628.6 3441.4 3238.8 3031 2831.8 2634.3 2462.6 2375
2338.9 2321.8 2301.1 2256.5 2194.7 2095.1 1973.1 1835.8 1684.6 1519.8
1337.8 1133.4 882.7 659.4 400.1 163.1 0
4475.2 4077.7 3819.2 3666 3625.5 3691.8 3811.5 3914 3966.9 3960.9
3894.4 3780.6 3626 3438.8 3240.5 3039.6 2848.6 2661.4 2493.8 2405
2367.8 2348.4 2325.2 2281.4 2220.4 2126 1999.8 1859.8 1712.1 1546.4
1363.2 1153.7 920.8 683.8 422.1 173.8 0
4475.2 4089.5 3831.4 3676.9 3634.8 3699.7 3821.8 3927.2 3983.2 3978.9
3911.3 3788.3 3626 3437.3 3243.9 3054.9 2876.8 2702.8 2542.4 2449.9
2409.3 2385.5 2357.8 2313.9 2253.8 2161 2033.6 1891.4 1742.3 1575.1
1387.4 1178.1 953.8 711.6 443.7 185.1 0
4475.2 4101.2 3843.6 3687.8 3644.1 3707.6 3832.1 3940.3 3999.5 3997
3928.3 3796 3626 3435.9 3247.4 3070.1 2905.3 2744.2 2591 2494.9
2450.9 2422.7 2390.4 2346.1 2287.1 2196.1 2067.6 1923 1772.6 1603.9
1411.6 1202.4 986.6 739.3 465.4 196.1 0
4475.2 4113.9 3859.6 3706.1 3661.4 3726.8 3858.9 3980.3 4050.7 4050.9
3974.8 3827.5 3642.2 3446.4 3263.2 3099 2947.2 2796.6 2650.8 2548.1
2493.5 2457.4 2420.7 2376.7 2316.8 2223 2093.5 1946.7 1792 1620.1
1419.5 1213.8 991.2 741.5 468.8 200.6 0
4475.2 4126.6 3875.5 3724.4 3678.7 3746.2 3885.8 4020.1 4101.7 4104.6
4021.5 3858.7 3658.1 3456.9 3279.1 3128 2989.4 2849 2710.7 2601.3
2536.1 2492.1 2450.9 2407.3 2346.7 2250 2119.5 1970.6 1811.4 1636.2
1427.4 1224.8 996 743.6 472.3 204.7 0
4475.2 4142.9 3898 3751.2 3709 3784.9 3944.6 4106.7 4207.7 4214
4118.4 3934.1 3712.4 3500 3318.8 3164.8 3020.5 2875.1 2734.2 2617.8
2536.8 2483.2 2438.5 2394.7 2332.9 2236.8 2106.1 1957.5 1798.7 1621.1
1411.6 1210 976.4 710.3 431 188 0
4475.2 4159.2 3920.5 3778 3738.9 3823.5 4003.3 4193.2 4313.8 4323.2
4215.6 4009.5 3766.3 3543.1 3358.6 3201.3 3051.6 2901.3 2757.9 2634.3
2537.8 2474.2 2426.2 2382.2 2319.2 2223.5 2092.5 1944.3 1786 1606
1395.8 1195.2 956.9 676.9 389.8 171.4 0
4475.2 4179.5 3952.8 3816.1 3784.7 3881.9 4086.4 4303.3 4439.5 4443.4
4314 4079.6 3819.9 3592.4 3393.5 3217.5 3047.8 2881.6 2729.6 2601.7
2495.9 2424.6 2373.4 2329.3 2265.9 2174.8 2049.6 1907.2 1752.5 1573.2
1365.9 1164 933.2 626.1 342.1 151.3 0
4475.2 4199.6 3984.9 3854.4 3830.4 3940.3 4169.5 4413.4 4565.4 4563.7
4412.5 4149.8 3873.3 3641.5 3428.5 3233.6 3043.9 2861.8 2701.3 2569
2454 2375 2320.9 2276.2 2212.7 2126 2006.6 1870.1 1719 1540.4
1336 1132.5 909.3 575.3 294.5 131.4 0
4475.2 4225.5 4026.8 3905.4 3887.9 3999.7 4221.2 4455 4584.8 4552.2
4372.9 4105.3 3837.3 3601.3 3380.5 3174.2 2975.4 2788 2624.7 2493.5
2386.3 2311.8 2265.8 2221.5 2157.1 2066.7 1950 1816.5 1672.6 1498.5
1298.1 1099.9 881.8 584.9 321.1 151.8 0
4475.2 4251.6 4068.6 3956.6 3945.4 4059.3 4272.9 4496.7 4604 4540.5
4333 4061 3801.2 3561.3 3332.4 3114.8 2907 2714.2 2548.1 2417.9
2318.7 2248.8 2210.5 2166.9 2101.6 2007.5 1893.3 1762.8 1626.3 1456.6
1260.1 1067.3 854.3 594.5 347.7 172.1 0
4475.2 4277.6 4114.6 4014.6 4007.9 4108.1 4285.6 4457 4520.7 4432.1
4226.4 3975.5 3730.1 3493.1 3264.9 3047.5 2842.1 2652.5 2489.7 2360.9
2264.9 2199.5 2157.2 2104.3 2029.8 1923.7 1803.5 1679.8 1553.4 1399.4
1217.5 1032.8 825.7 596.9 360.3 172.6 0
4475.2 4303.5 4160.6 4072.5 4070.3 4157.2 4298.3 4417.2 4437.4 4323.8
4119.7 3890 3659.2 3425.1 3197.6 2980.3 2777.2 2591 2431.3 2303.7
2211 2150 2104 2041.8 1958 1840.1 1713.8 1597.1 1480.6 1342.1
1175 998.1 796.8 599.3 372.6 173.1 0
4475.2 4333 4212.6 4141.2 4139 4202.5 4292.2 4342.3 4307.3 4175
3986.1 3780.4 3568.2 3352.3 3142.3 2940.7 2748.5 2567.5 2411.4 2285.3
2182 2106.8 2042.5 1975.6 1900 1803.1 1699.8 1601.5 1496.1 1364.5
1196.8 1020.1 815.4 612.4 387.2 175.8 0
4475.2 4362.7 4264.9 4209.9 4207.7 4248.2 4286 4267.4 4177.3 4026.7
3852.7 3670.7 3477.1 3279.7 3086.8 2900.8 2719.8 2544.1 2391.8 2266.8
2153.1 2063.3 1980.9 1909.3 1841.8 1766.2 1685.5 1606 1511.5 1387.2
1218.4 1042 833.7 625.4 401.8 178.6 0
4475.2 4395.5 4327.2 4292.5 4294.9 4319.3 4320 4255.1 4118.9 3940.3
3753.1 3574.5 3400.5 3234.5 3074.3 2914.6 2750.9 2585.4 2431.8 2300.5
2182.8 2092.7 2027.4 1977.3 1930 1876.3 1802.8 1703.5 1580.9 1434.8
1255.2 1071.4 858.5 637.5 414.7 183.7 0
4475.2 4428.5 4389.4 4375.3 4382.1 4390.7 4354.1 4242.5 4060.5 3853.9
3653.5 3478.3 3324.3 3189.3 3061.9 2928.3 2782 2626.6 2472 2334.1
2212.7 2122.2 2074.1 2045.3 2018.1 1986.5 1919.9 1801.1 1650.3 1482.4
1291.7 1100.8 883 649.5 427.6 188.9 0
4475.2 4469.2 4460.6 4467.5 4481.2 4482.9 4428 4288 4072.5 3830.4
3590 3401.1 3263.7 3162.4 3073.1 2969.2 2844.7 2705.6 2548.4 2399.9
2289.1 2229 2235 2241 2222.2 2175.8 2064.2 1882.1 1676.9 1482
1298.3 1104.2 883.5 642.3 418.2 176.9 0
4475.2 4505.8 4532.7 4565.9 4602.6 4610.5 4569.3 4454.3 4266.1 4050.7
3815.8 3606.6 3436.3 3301.5 3189 3070.5 2936.5 2790.2 2634.3 2510.7
2434.8 2396.5 2390.8 2378.4 2312.8 2186.9 2062.8 1885.9 1676.9 1465.2
1220.6 976.3 730.7 511.7 321.1 136.5 0
4475.2 4543.6 4609.2 4672.5 4729 4753.2 4734.5 4653 4512.3 4347.3
4163 3994.6 3853.7 3732.3 3613 3472.5 3304.9 3119.9 2923.5 2768.1
2664.9 2596.9 2547.6 2489.2 2399.9 2244.6 2090.1 1870.8 1606.3 1365.1
1108.3 867.2 638.5 443.7 271.3 116.1 0
4475.2 4581.3 4685.6 4779.2 4855.1 4896 4899.7 4851.6 4758.6 4643.9
4510.4 4382.5 4271.2 4163 4037 3874.5 3673.3 3449.7 3212.7 3025.5
2895 2797.4 2704.4 2600 2487 2302.5 2117.4 1855.5 1535.6 1264.8
996 758.2 546.1 375.7 221.5 95.8 0
4475.2 4620.8 4767.3 4900.2 5002.2 5069.4 5099.4 5083.5 5039.5 4985.6
4932.4 4896.8 4880.2 4859.5 4820.7 4754.3 4662.7 4568.3 4480.5 4408.1
4329.1 4195.6 3974.5 3662.6 3257.7 2773.1 2337 1918 1517.9 1210.9
947.2 724.9 532.4 373 222.9 97 0
4475.2 4660.3 4849.2 5021.3 5149.2 5242.8 5299.2 5315.3 5320.5 5327.3
5354.5 5411.1 5488.8 5555.7 5604.8 5634 5652.4 5687.3 5748.6 5790.7
5763.2 5594 5244.6 4725.1 4028.4 3243.6 2556.7 1980.4 1500 1157.1
898.5 691.7 518.6 370.6 224.1 98.2 0
4475.2 4699.5 4930.5 5145.6 5313.4 5429 5501.1 5535.6 5562.6 5599
5664.9 5768 5901.4 6040.7 6199.4 6377.1 6602.7 6897.9 7286.4 7700.3
8084.2 8333.6 8278.6 7891.9 7172.2 6199 5206.1 4233.4 3333.2 2548.3
1849.5 1253.3 807.5 496.6 265.5 110.1 0
4475.2 4738.8 5011.9 5270 5477.8 5615.1 5703.1 5756 5804.7 5870.5
5975.3 6124.7 6314.1 6525.6 6793.9 7120.2 7552.9 8108.6 8824.2 9609.9
10405.3 11073 11312.5 11058.9 10316 9154.4 7855.7 6486.5 5166.4 3939.4
2800.5 1814.8 1096.5 623 307 121.9 0
4475.2 4775.7 5093.4 5404.4 5647.9 5802 5898 5953.6 6010.3 6080.5
6180.8 6320.9 6503.5 6713.2 6973.7 7349.2 7886.8 8590.5 9474.2 10524.8
11784.6 13108 14281.2 15112.7 15320.5 14445.5 13207.6 11734.3 10126.8 8384.1
6386.4 4469.9 2879.9 1666.8 749.8 245.6 0
4475.2 4812.7 5175 5539.1 5818.1 5989 6092.9 6151.3 6215.7 6290.4
6386.5 6517.1 6693.1 6900.9 7153.3 7578.3 8220.6 9072.4 10124.2 11439.6
13163.8 15142.9 17250 19166.5 20324.8 19736.6 18559.4 16982.1 15087.1 12828.9
9972.2 7125 4663.3 2710.7 1192.6 369.2 0
